Schneider-Electric
 
XBTZ9008 picture- scope
XBTZ9008
connecting cable, Harmony XBT GT, RS485 cable for Shneider Electric PLC M200/M221/M241/M251/M340, HMI Sub-D9 to PLC RJ45
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Connecting cable
Accessory / separate part designation Modbus serial link
Accessory / separate part destination XBT terminal
Cable length 2.5 m
Complementary
Product compatibility XBTGT2...
XBTGK....
Range compatibility Altivar 61
TeSys U
Altistart 48
Modicon M340
Lexium 05
Altivar 71
TeSys T
Altivar 31
Preventa XPSMC
Electrical connection 1 male connector RJ45
Communication port protocol Modbus
Physical interface RS485
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 15.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 121.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.320 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 4ef705d5-30da-4ea5-adf8-f8544b2b8824
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months