Schneider-Electric
 
XBTZ915 picture- scope
XBTZ915
Harmony XBT - RS232C serial printer PC link - 2.5 m
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation RS232C serial printer PC link
Accessory / separate part destination XBT
Complementary
Product compatibility HMIGTO
XBTPM
XBTGT5...
XBTF
XBTGT6...
XBTN401
XBTHM
XBTGK
XBTOT...
XBTR410
XBTGTW
XBTNU400
XBTGT7...
XBTGT2...
XBTN410
XBTR411
XBTGT4...
Cable length 2.5 m
Electrical connection 1 female connector
1 male connector SUB-D 9
Physical interface RS232C
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 15 cm
Package 1 Length 18 cm
Package 1 Weight 225 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.79 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 4ef705d5-30da-4ea5-adf8-f8544b2b8824
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months