Schneider-Electric
 
XBTZ962 picture- scope
XBTZ962
Magelis XBT - adaptor for PC RS232C serial port link - 1 male connector SUB-D 9
Schneider Electric
Characteristics
Main
Range of product Magelis XBT
Accessory / separate part designation Adaptor for PC RS232C serial port link
Accessory / separate part type Adaptor
Accessory / separate part category Adaptation accessories
Product compatibility XBTF
XBTZ915
Accessory / separate part destination Operator dialogue terminal
Product specific application For configuration and application transfer via printer port
Complementary
Electrical connection 1 male connector
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 6.5 cm
Package 1 Weight 54.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.48 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months