Schneider-Electric
 
XBTZ9780 picture- scope
XBTZ9780
Uni-Telway/Modbus serial link - L = 2.5 m - 1 male mini DIN + 1 RJ45
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Uni-Telway/Modbus serial link
Accessory / separate part destination XBT terminal
Small touch screen panel
Cable length 2.5 m
Complementary
Product compatibility XBTGT1...
XBTRT511
XBTR400
XBTGK....
XBTRT500
XBTN400
XBTN200
Range compatibility Harmony HMI GTO
Modicon TSX Micro
Twido
Harmony STO & STU
Modicon Premium automation platform
Electrical connection 1 male connector mini DIN, 8 pins
1 male connector RJ45
Communication port protocol Modbus
Uni-Telway
Physical interface RS485
Net weight 0.18 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 16.500 cm
Package 1 Length 18.000 cm
Package 1 Weight 114.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.240 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 4ef705d5-30da-4ea5-adf8-f8544b2b8824
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months