Schneider-Electric
 
XBTZ980 picture- scope
XBTZ980
direct connection cable - L = 2.5 m - 1 male mini DIN + 1 male SUB-D25
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Direct connection cable
Accessory / separate part destination XBT terminal
Small touch screen panel
Cable length 2.5 m
Complementary
Product compatibility XBTR411
XBTN410
XBTNU400
XBTN401
XBTR410
Range compatibility Mitsubishi FX series
Harmony STO & STU
Harmony HMI GTO
Electrical connection 1 male connector mini DIN, 8 pins
1 male connector SUB-D 25
Communication port protocol MELSEC
Physical interface RS422
RS232
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 19.5 cm
Package 1 Length 18.0 cm
Package 1 Weight 165.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 35
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.27 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 5629a25e-5f99-4543-b10b-02074614e81c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months