Schneider-Electric
 
XBTZ9980 picture- scope
XBTZ9980
Magelis XBT N, R, RT, Modbus serial link for XBT terminal, 2.5 m, connectors RJ45
Schneider Electric
Characteristics
Main
Range of product Modicon M221
Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Modbus serial link
Accessory / separate part destination Small touch screen panel
XBT terminal
Cable length 2.5 m
Complementary
Product compatibility XBTN400
XBTGTW...
XBTRT500
XBTRT511
XBTGT1...
XBTR400
XBTN200
Range compatibility Preventa XPSMC
Modicon M340
Altivar 31
Altistart 48
Altivar 71
Lexium 05
Altivar 61
TeSys U
Harmony HMI GTO
TeSys T
Harmony STO & STU
Electrical connection 2 male connectors RJ45
Communication port protocol Modbus
Physical interface RS485
Net weight 0.23 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 17.5 cm
Package 1 Length 18.6 cm
Package 1 Weight 93 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.65 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 5629a25e-5f99-4543-b10b-02074614e81c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months