Schneider-Electric
 
XBTZG935 picture- scope
XBTZG935
application transfer cable between terminal and PC - 2 m
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Application transfer cable between terminal and PC
Accessory / separate part destination Advanced panel
3.5" small touch screen panel
3.4" small touch screen panel
Cable length 2.5 m
Complementary
Product compatibility XBTOT...
XBTGK....
XBTGT6...
HMIGTO
XBTGT5...
HMISTO
XBTGTW...
HMISTU
XBTGT4...
XBTGT1..5
XBTGT7...
XBTGT2...
Electrical connection 1 male connector USB
1 male connector USB (terminal side)
Communication port support TTL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 15.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 197.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 35
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.61 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 4ef705d5-30da-4ea5-adf8-f8544b2b8824
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months