Schneider-Electric
 
XBTZG939 picture- scope
XBTZG939
Harmony XBT - adaptor for terminal XBT small and advanced panel
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Adaptation accessories
Accessory / separate part type Adaptor
Accessory / separate part designation Adaptor for terminal XBT
Accessory / separate part destination Small and advanced panel
Cable length 0.2 m
Complementary
Product compatibility XBTGK....
HMIGTO
XBTRT...
XBTGT....
Electrical connection 1 connector RJ45 (terminal side)
1 connector SUB-D 25 (automation product side)
Physical interface RS232C/RS485
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 5.6 cm
Package 1 Length 19.2 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.801 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4ef705d5-30da-4ea5-adf8-f8544b2b8824
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months