Schneider-Electric
 
XBTZGHL10 picture- scope
XBTZGHL10
interface cable - L = 10 m - between advanced hand-held panel and junction box
Schneider Electric
Characteristics
Main
Range of product Harmony XBTGH
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Interface cable
Accessory / separate part destination Between advanced hand-held panel and junction box
Cable length 10 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.842 cm
Package 1 Width 23.368 cm
Package 1 Length 30.48 cm
Package 1 Weight 2 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 10.12 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6c1cfca1-a525-42fa-9a8a-ff27f8684c06
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months