Schneider-Electric
 
XBTZGHL3 picture- scope
XBTZGHL3
interface cable - L = 3 m - between advanced hand-held panel and junction box
Schneider Electric
Characteristics
Main
Range of product Harmony XBTGH
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Interface cable
Accessory / separate part destination Between advanced hand-held panel and junction box
Cable length 3 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 39.0 cm
Package 1 Length 34.2 cm
Package 1 Weight 880.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.91 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months