Immunity to microbreaks
|
10 ms
|
Standards
|
FCC Class A
EN 61131-2
IEC 61000-6-2
UL 508
|
Product certifications
|
cULus
C-Tick
|
Ambient air temperature for operation
|
0…50 °C
|
Ambient air temperature for storage
|
-20…60 °C
|
Operating altitude
|
<= 2000 m
|
IP degree of protection
|
IP20 (rear panel)
IP65 (front panel)
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
1 gn (f = 9…150 Hz)
3.5 mm (f = 5…9 Hz)
|
Relative humidity
|
0…90 % without condensation or dripping water
|
Resistance to electrostatic discharge
|
6 kV conforming to IEC 61000-4-2 level 3
|
Resistance to electromagnetic fields
|
10 V/m conforming to IEC 61000-4-3
|
Resistance to fast transients
|
2 kV conforming to IEC 61000-4-4 level 3
|
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
6c1cfca1-a525-42fa-9a8a-ff27f8684c06
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|