Schneider-Electric
 
XBTZGPEN picture- scope
XBTZGPEN
touchscreen stylus - Magelis XBTGH - for advanced hand-held panel
Schneider Electric
Characteristics
Main
Range of product Magelis XBTGH
Accessory / separate part category Spare parts
Accessory / separate part type Touchscreen stylus
Accessory / separate part designation Touchscreen stylus
Accessory / separate part destination Advanced hand-held panel
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.4 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6c1cfca1-a525-42fa-9a8a-ff27f8684c06
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months