Schneider-Electric
 
XBTZGUMP picture- scope
XBTZGUMP
USB gateway, Harmony XBT, Modbus Plus terminal
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Communication accessories
Accessory / separate part type Gateway
Accessory / separate part designation USB gateway
Accessory / separate part destination Terminal
Bus type Modbus Plus
Complementary
Product compatibility XBTGK....
XBTGT....
XBTGTW...
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 21.500 cm
Package 1 Length 30.000 cm
Package 1 Weight 647.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.116 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4ef705d5-30da-4ea5-adf8-f8544b2b8824
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months