|
|
|
XGSZCNFAC
Electronic tag, Radio frequency identification XG, set of badges for setup of the standalone reader
|
|
|
Main
Range of product
|
Telemecanique Radio frequency identification XG
|
Product or component type
|
Electronic tag
|
RFID electronic tag name
|
XGSZ
|
RFID frequency
|
13.56 MHz
|
Design
|
ISO badge
|
Associated smart antenna
|
XGCS491
|
Outer dimension
|
54 x 85.5 x 1 mm
|
Quantity per set
|
Set of 1
|
IP degree of protection
|
IP65
|
Complementary
Memory type
|
EEPROM
|
Memory operation
|
Read
|
Number of read cycles
|
Unlimited
|
Number of write cycles
|
- at -25…50 °C
|
Data retention time
|
10 year(s)
|
Material
|
PVC (polyvinyl chloride)
|
Net weight
|
0.03 kg
|
Environment
Standards
|
ISO 14443
|
Ambient air temperature for operation
|
-25…50 °C
|
Ambient air temperature for storage
|
-40…55 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.500 cm
|
Package 1 Width
|
8.500 cm
|
Package 1 Length
|
11.000 cm
|
Package 1 Weight
|
25.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
64
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
15.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.781 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|