Schneider-Electric
 
XPEY611 picture- scope
XPEY611
Single foot switch, Harmony XPE, plastic, yellow, with cover, 2 steps, 2 contacts 1NC+NO, IP55
Schneider Electric
Characteristics
Main
Range of product Harmony XPE
Product or component type Foot switch
Material Plastic
Foot switch type Single foot switch
Device short name XPEY
Provided equipment Cover
Trigger mechanism Without trigger mechanism
Contact operation 2 steps
Contacts type and composition 2 NC + NO
Colour Yellow
Complementary
Positive opening With conforming to EN/IEC 60947-5-1 appendix K
Connections - terminals Screw clamp terminal, <= 1 x 2.5 mm² with or without cable end
Screw clamp terminal, <= 2 x 1.5 mm² with or without cable end
Mechanical durability 5000000 cycles
[Ie] rated operational current 3 A, 240 V, AC-15, A300
0.27 A, 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to EN/IEC 60947-1
500 V (pollution degree 3) conforming to NF C 20-040 group C
500 V (pollution degree 3) conforming to VDE 0110 group C
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
Maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
10 A cartridge fuse type gG conforming to VDE 0660-200
Rated operational power in W 10 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 24 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
4 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 120 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
7 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 48 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
Net weight 0.69 kg
Environment
Protective treatment TH
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to EN/IEC 61140
Class II conforming to NF C 20-030
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.800 cm
Package 1 Width 17.000 cm
Package 1 Length 28.400 cm
Package 1 Weight 910.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.204 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Fefa63d8-c17d-48e6-ace1-100ede48e388
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months