Schneider-Electric
 
XPSBAC34AP picture- scope
XPSBAC34AP
safety module, Harmony XPS, estop or guard, connected to supply terminals 48 to 240V AC or DC , no inputs, screw
Schneider Electric
Characteristics
Main
Range of product Harmony Safety Automation
Product or component type Safety module
Safety module name XPSBAC
Safety module application For emergency stop and protective guard applications
Function of module Emergency stop button with 2 NC contacts
Guard monitoring with 1 or 2 limit switches
Safety level Can reach PL e/category 4 for normally open relay contact conforming to ISO 13849-1
Can reach SILCL 3 for normally open relay contact conforming to IEC 62061
Can reach SIL 3 for normally open relay contact conforming to IEC 61508
Can reach PL c/category 1 for normally closed relay contact conforming to ISO 13849-1
Can reach SILCL 1 for normally closed relay contact conforming to IEC 62061
Can reach SIL 1 for normally closed relay contact conforming to IEC 61508
Safety reliability data MTTFd > 30 years conforming to ISO 13849-1 for normally open relay contact
Dcavg >= 99 % conforming to ISO 13849-1 for normally open relay contact
PFHd = 1.01E-09 conforming to ISO 13849-1 for normally open relay contact
HFT = 1 conforming to IEC 62061 for normally open relay contact
PFHd = 1.01E-09 conforming to IEC 62061 for normally open relay contact
SFF > 99% conforming to IEC 62061 for normally open relay contact
HFT = 1 conforming to IEC 61508-1 for normally open relay contact
PFHd = 1.01E-09 conforming to IEC 61508-1 for normally open relay contact
SFF > 99% conforming to IEC 61508-1 for normally open relay contact
Type = B conforming to IEC 61508-1 for normally open relay contact
MTTFd > 30 years conforming to ISO 13849-1 for normally closed relay contact
DC > 60 % conforming to ISO 13849-1 for normally closed relay contact
PFHd = 1.01E-09 conforming to ISO 13849-1 for normally closed relay contact
HFT=0 conforming to IEC 62061 for normally closed relay contact
PFHd = 1.01E-09 conforming to IEC 62061 for normally closed relay contact
SFF > 60% conforming to IEC 62061 for normally closed relay contact
HFT=0 conforming to IEC 61508-1 for normally closed relay contact
PFHd = 1.01E-09 conforming to IEC 61508-1 for normally closed relay contact
SFF > 60% conforming to IEC 61508-1 for normally closed relay contact
Type = B conforming to IEC 61508-1 for normally closed relay contact
Electrical circuit type NC pair
Connections - terminals Removable screw terminal block, 0.2...2.5 mm² solid or flexible
Removable screw terminal block, 0.25...2.5 mm² flexible with ferrule single conductor
Removable screw terminal block, 0.2...1.5 mm² solid or flexible twin conductor
Removable screw terminal block, 2 x 0.25...1 mm² flexible with ferrule without cable end, with bezel
Removable screw terminal block, 2 x 0.5...1.5 mm² flexible with ferrule with cable end, with bezel
[Us] rated supply voltage 48...240 V AC - 15...10 %
48...240 V DC - 20...20 %
Complementary
Synchronisation time between inputs Unlimited
Type of start Automatic/manual/monitored
Power consumption in W 2.0 W 48...240 V DC
Power consumption in VA 6.0 VA 48...240 V AC 50/60 Hz
Input protection type Internal, electronic
Safety outputs 4 NO + 1 NC
Safety inputs 0
Input compatibility Normally closed circuit conforming to ISO 14119
XC limit switch conforming to ISO 14119
Mechanical contact conforming to ISO 14119
Normally closed circuit conforming to ISO 13850
Input terminal Power supply
[Ie] rated operational current 5 A AC-1 for normally open relay contact
3 A AC-15 for normally open relay contact
5 A DC-1 for normally open relay contact
3 A DC-13 for normally open relay contact
3 A AC-1 for normally closed relay contact
1 A AC-15 for normally closed relay contact
3 A DC-1 for normally closed relay contact
1 A DC-13 for normally closed relay contact
Control outputs 0
[Ith] conventional free air thermal current 6 A
Associated fuse rating 10 A gG for NO relay output circuit conforming to IEC 60947-1
Minimum output current 10 mA for relay output
Minimum output voltage 5 V for relay output
Response time 60 ms at 48...240 V AC/DC
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category II conforming to IEC 60947-1
Local signalling LED green with power marking for power ON
LED red with error marking for error
LED yellow with state marking for status
LED yellow with start1 marking for start input
LED yellow with start2 marking for start input
Mounting support 35 mm symmetrical DIN rail
Depth 120 mm
Height 100 mm
Width 22.5 mm
Net weight 0.200 kg
Environment
Ambient air temperature for operation -25…55 °C
Standards IEC 60947-5-1
IEC 61508-1 functional safety standard
IEC 61508-2 functional safety standard
IEC 61508-3 functional safety standard
IEC 61508-4 functional safety standard
IEC 61508-5 functional safety standard
IEC 61508-6 functional safety standard
IEC 61508-7 functional safety standard
ISO 13849-1 functional safety standard
IEC 62061 functional safety standard
Product certifications TÜV
cULus
IP degree of protection IP20 (terminals) conforming to IEC 60529
IP40 (housing) conforming to IEC 60529
IP54 (mounting area) conforming to IEC 60529
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 14.800 cm
Package 1 Length 15.500 cm
Package 1 Weight 313.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.755 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 152cf799-1df7-4892-81b4-4c890187f1d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 71