Schneider-Electric
 
XPSCM1144 picture- scope
XPSCM1144
module XPS-CM - single-beam photo-electric sensors - 24 V DC
Schneider Electric
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Product or component type Safety module
Safety module name XPSCM
Safety module application For monitoring of single beam photo-electric sensor
Function of module Built-in muting
Safety level Can reach category 2 with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
Can reach SILCL 1 with the appropriate control system and correctly wired conforming to EN/IEC 62061
Can reach PL = c with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
Safety reliability data MTTFd = 16.6 years conforming to EN/ISO 13849-1
DC = 95.5 % conforming to EN/ISO 13849-1
PFH = 3.12E-7 1/h conforming to EN/IEC 61508
PFHd = 3.12E-7 1/h conforming to EN/IEC 62061
Number of inputs 2 (terminal(s) MA, MB) for muting function
4 (terminal(s) Z1, Z2, Z3, Z4) for sensor
Input voltage 24 V DC for sensor
24 V DC (terminal(s) U+, U-) for muting function
Input compatibility XC limit switch for muting function
XU2M18PP340... for muting function
XU2S18PP340... (infrared) for sensor
XU9M18PP340... for muting function
Connections - terminals Captive screw clamp terminals, 1 x 0.14...1 x 2.5 mm² solid or flexible without cable end
Captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² flexible with cable end, with bezel
Captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
Captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² solid or flexible without cable end
Captive screw clamp terminals, 2 x 0.25...2 x 1 mm² flexible with cable end, without bezel
Captive screw clamp terminals, 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel
Output type Relay 2 NO (13-14, 23-24), volt-free
Number of additional circuits 0
[Us] rated supply voltage 24 V DC - 20...20 %
Complementary
Sensor power supply U+, U-: 24 V DC
Maximum supply current for sensors 200 mA
Input current 200 mA for muting function
Synchronisation time between inputs 3 s (+/- 20 %) for the activation of the MA/MB muting signal
Muting maximum duration 60 s (- 10...30 %)
Maximum line resistance 10 Ohm for sensor power supply
Breaking capacity 180 VA holding AC-15 C300 relay output
1800 VA inrush AC-15 C300 relay output
Breaking capacity 20 mA at 24 V for solid state output
1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
Associated fuse rating 4 A gG for relay output conforming to DIN VDE 0660 part 200
4 A gG for relay output conforming to EN/IEC 60947-5-1
6 A fast blow for relay output conforming to DIN VDE 0660 part 200
6 A fast blow for relay output conforming to EN/IEC 60947-5-1
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
Maximum response time on input open 25 ms
Local signalling 1 LED, function electronic internal fuse status
1 LED, function restarting
1 LED, function safety outputs closed
1 LED, function safety outputs open
1 incandescent lamp, function muting power consumption: 4…6.5 W
Output thermal current 5.6 A per relay
11 A maximum
Power consumption in W 15 W
Protection type Electronic internal fuse
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to DIN VDE 0110 parts 1 and 2
300 V (pollution degree 2) conforming to EN/IEC 60947-5-1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to DIN VDE 0110 parts 1 and 2
4 kV overvoltage category III conforming to EN/IEC 60947-5-1
Environment
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -25…85 °C
IP degree of protection IP20 (terminals) conforming to IEC 60529
IP40 (enclosure) conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.4 cm
Package 1 Width 11.6 cm
Package 1 Length 16.0 cm
Package 1 Weight 400.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.564 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 72074428-0ffd-4bdf-ae6e-88e966f0bef1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 650
Contractual warranty
Warranty 18 months