Schneider-Electric
 
XPSMC32ZC picture- scope
XPSMC32ZC
safety controller, Harmony XPS MC, 24V DC, 32 inputs, 48 LEDs signalling, CANopen
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Configurable safety controller
Safety module name XPSMC
Safety use category Category 4 maximum conforming to EN 954-1/EN/ISO 13849-1
PLE maximum conforming to ISO 13849-1
SIL 3 maximum conforming to IEC 61508
Type of start Configurable
Standards IEC 60947-5-1
EN 574/ISO 13851
EN 1760-1/ISO 13856-1
IEC 61496-1
IEC 61508
EN 954-1/EN/ISO 13849-1
IEC 60204-1
Product certifications UL
TÜV
CSA
[Us] rated supply voltage 24 V DC - 20...20 %
Number of inputs 32
Communication port protocol CANopen with 1 SUB-D 9-pin male port(s), serial link, transmission rate: 20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 800 kbps or 1 Mbps
Modbus with 1 RJ45 port(s), serial link, transmission rate: 1200 bps, 2400 bps, 4800 bps, 9600 bps or 19200 bps
Safety level Can reach PL e/category 4 conforming to EN 954-1/EN/ISO 13849-1
Can reach SIL 3 conforming to IEC 61508
Complementary
Function of module Dynamic monitoring of hydraulic valves on linear presses
Eccentric press
Emergency stop monitoring, with or without time delay, 1 or 2-channel wiring
Enabling switch monitoring, 2 or 3 contacts
Foot switch monitoring
Guard monitoring for injection presses and blowing machines
Guard monitoring with 1 or 2 limit switches
Hydraulic press
Magnetic switch monitoring category 4 conforming to EN/IEC 61496
Monitoring safety stop at top dead centre on eccentric press category 3 conforming to EN 574/ISO 13851
Muting function of light curtains
Position selector
Safety mat monitoring
Safety time delays
Shaft/chain breaking monitor
Zero speed detection
Light curtain monitoring category 4 conforming to IEC 61496
Two-hand control category 3 conforming to EN 574/ISO 13851
Synchronisation time between inputs Depending on configuration selected
Power consumption in W 12 W
Input protection type External fuse 16 A
[Uc] control circuit voltage 28.8 V
Maximum line resistance 100 Ohm <2000 m
Output type 2 relays, 2 NO contacts (4 NO total) circuit(s)
Solid state, 6 circuit(s), volt-free
Breaking capacity 180 VA holding AC-15 C300 relay output
1800 VA inrush AC-15 C300 relay output
Breaking capacity 2 A at 24 V for static output circuit
1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
Output thermal current 4 A for both outputs simultaneously
6 A for 1 output and 2 A for the other for relay output
[Ith] conventional free air thermal current 16 A for relay output
6.5 A for static output circuit
Associated fuse rating 16 A gL for power supply
4 A gL for relay output
6 A fast blow for relay output
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
Response time Configurable : 20 ms or 30 ms with software XPSMCWIN
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60647-5-1, DIN VDE 0110 part 1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60647-5-1, DIN VDE 0110 part 1
Method of access Slave
Exchange size 14 words
Number of addresses 1…127 for CANopen
1…247 for Modbus
Parity Even for Modbus
No for Modbus
Odd for Modbus
Data format 1 start bit/8 data bits
1 stop bit even or odd
2 stop bits without parity
RTU (Remote Terminal Unit) mode
Supported modbus function 01: 8-bit output data/32-bit input data
02: 32-bit input data/8-bit output data
03: information and errors
Local signalling 48 LEDs
Mounting support Mounting plate
Depth 153 mm
Height 151.5 mm
Width 74 mm
Net weight 0.84 kg
Environment
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -25…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.400 cm
Package 1 Width 17.800 cm
Package 1 Length 25.800 cm
Package 1 Weight 1.285 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.305 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 540
Contractual warranty
Warranty 18 months