Schneider-Electric
 
XPSMCMC10804B picture- scope
XPSMCMC10804B
Safety controller, Modicon MCM, 8 inputs 4 outputs, combined with backplane expansion connector, screw
Schneider Electric
Characteristics
Main
Range of product Modicon Safety automation
Device short name XPSMCM
Electrical connection Screw terminal
Product or component type Modular safety controller CPU kit
[Us] rated supply voltage 24 V - 20...20 % DC
Number of inputs 8 digital for input connection
4 digital for interlock start/restart or external device monitoring
Number of outputs 4 safety outputs OSSD for contactor/drive connection
4 test for line control outputs
4 configurable for diagnostic connection
Discrete input voltage 24 V
Discrete output current 400 mA
Discrete input current 400 mA
Discrete input type Safety input
PNP
Discrete output type PNP
Kit composition 1 safety controller CPU
1 backplane expansion connector
Function of module Emergency stop conforming to ISO 13850
Guard monitoring conforming to EN/ISO 14119
Enabling switch monitoring conforming to IEC 60947-5-1
Light curtain monitoring conforming to IEC 61496-1
Foot switch monitoring conforming to IEC 60947-5-1
Light curtain monitoring conforming to EN/ISO 14119
Switch monitoring conforming to EN 574
Two-hand control conforming to EN/ISO 14119
Safety mat monitoring conforming to IEC 61326-1
Switch monitoring conforming to IEC 61800-5-2
Muting function of light curtains conforming to IEC 61800-5-2
Safety time delays
Counter functions
Backplane connector With
Complementary
Synchronisation time between inputs < 0.5 ms
Power dissipation in W 3 W
Maximum number of I/O expansion module 14 with 128 discrete output(s) for input
14 with 32.0 discrete output(s) for output
Integrated connection type Backplane expansion bus
USB 2.0 port
Data storage equipment SD card (optional)
Inductive load 2.4 mH
Load capacitance 0.82 µF
Safety level Can reach category 4 conforming to ISO 13849-1
Can reach PL = e conforming to ISO 13849-1
Type 4 conforming to IEC 61496-1
SILCL 3 conforming to IEC 62061
Quality labels CE
Local signalling 1 LED green with PWR marking for power ON
1 LED green with RUN marking for RUN (status)
1 LED red with E IN marking for internal error
1 LED red with E EX marking for external error
1 LED orange with COM marking for communication
1 LED blue with EN marking for master enable
8 LEDs yellow with IN marking for input status
2 LEDs green/red with OUT marking for output status
2 LEDs yellow with RST marking for restart signal
2 LEDs yellow with STATUS marking for output channel
Connections - terminals 2 captive screw terminals, removable terminal block
1 captive screw terminals, removable terminal block
Cable cross section 0.2…1.5 mm² - AWG 24...AWG 16 flexible cablewithout cable end
0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
0.25…1 mm² - AWG 23...AWG 18 flexible cablewith cable end, without bezel
0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
0.25…1.5 mm² - AWG 23...AWG 16 flexible cablewith cable end, without bezel
0.5…1.5 mm² - AWG 20...AWG 16 flexible cablewith cable end, with double bezel
0.2…1 mm² - AWG 24...AWG 18 solid cablewithout cable end
0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
Mounting support Omega 35 mm DIN rail conforming to EN 50022
Depth 114.5 mm
Height 99 mm
Width 22.5 mm
Net weight 0.155 kg
Environment
Standards IEC 61496-1
ISO 13849-1
IEC 61508
IEC 61800-5-1
IEC 62061
Product certifications TÜV
RCM
cULus
IP degree of protection IP20
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…85 °C
Relative humidity 10…95 %
Pollution degree 2
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 61800-5-1
Safety reliability data PFHd = 1.35E-8 1/h high
DC > 99 %
MTTFd < 100 years
Insulation 250 V AC between power supply and housing conforming to IEC 61800-5-1
Overvoltage category II
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to IEC 61000-4-3
Vibration resistance +/-0.35 mm (f= 10…55 Hz) conforming to IEC 61496-1
Shock resistance 10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to IEC 61496-1
Service life 20 year(s)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 12.5 cm
Package 1 Length 16.5 cm
Package 1 Weight 263.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.84 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No