Schneider-Electric
 
XPSMCMCN0000SG picture- scope
XPSMCMCN0000SG
expansion connector, Modicon XPS MCM, to connect the expansion modules, single backplane
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Accessory / separate part category Expansion bus connector
Accessory / separate part type Backplane expansion bus connector
Product compatibility Logic controller
Extension modules
Accessory / separate part destination For modular device
Complementary
Electrical connection 1 male + 1 female connectors - 5-pin for rear panel plug-in connector
Quantity per set 1
Mounting support Omega 35 mm DIN rail conforming to IEC 60715
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.0 cm
Package 1 Length 4.5 cm
Package 1 Weight 18.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 35
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 839.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No