Schneider-Electric
 
XPSMCMDI0800G picture- scope
XPSMCMDI0800G
expansion module, Modicon MCM, 8 inputs, spring
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Safe input expansion module
Device short name XPSMCM
Electrical connection Spring terminal
[Us] rated supply voltage 24 V - 20...20 % DC
Input type 8 digital
Output type 4 test for line control
Discrete input type PNP
Discrete output type PNP
Function of module Monitoring safety detection for discrete input
Monitoring safety dialogue for discrete input
Complementary
Power consumption in W 3 W
Power dissipation in W 3 W
Integrated connection type Backplane expansion bus
Number of terminal blocks 4
Connections - terminals 1 spring clamp terminals, removable terminal block
2 spring clamp terminals, removable terminal block
Safety level Can reach category 4 conforming to ISO 13849-1
Can reach PL = e conforming to ISO 13849-1
Can reach SIL 3 conforming to IEC 61508
SILCL 3 conforming to IEC 62061
Quality labels CE
Discrete input voltage 24 V DC
Local signalling 1 LED green with PWR marking for power ON
1 LED green with RUN marking for RUN (status)
1 LED red with E IN marking for internal error
1 LED red with E EX marking for external error
2 LEDs orange with ADDR marking for node address
8 LEDs yellow with IN marking for input status
Cable cross section 0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, without bezel
0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
0.5…1 mm² - AWG 20...AWG 18 flexible cablewith cable end, with double bezel
Mounting support Omega 35 mm DIN rail conforming to EN 50022
Depth 22.5 mm
Height 99 mm
Width 114.5 mm
Net weight 0.23 kg
Environment
Standards IEC 61508
ISO 13849-1
IEC 61800-5-1
IEC 62061
Product certifications TÜV
RCM
cULus
IP degree of protection IP20 (enclosure)
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…85 °C
Relative humidity 10…95 %
Pollution degree 2
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 61800-5-1
Safety reliability data PFHd = 5.75E-9 1/h
DC > 99 %
MTTFd < 100 years high
Insulation 250 V AC between power supply and housing conforming to IEC 61800-5-1
Overvoltage category II
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to IEC 61000-4-3
Vibration resistance +/-0.35 mm (f= 10…55 Hz) conforming to IEC 61496-1
Shock resistance 10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to IEC 61496-1
Service life 20 year(s)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 12.8 cm
Package 1 Length 16.3 cm
Package 1 Weight 222.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.579 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No