Schneider-Electric
 
XPSMCMEN0100HTG picture- scope
XPSMCMEN0100HTG
Speed monitoring 1 HTL encoder expansion module with spring term
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Safe speed monitoring module
Device short name XPSMCM
Electrical connection Spring terminal
[Us] rated supply voltage 24 V - 20...20 % DC
Discrete input voltage 24 V DC
Function of module Speed monitoring
Complementary
Power consumption in W 3 W
Power dissipation in W 3 W
Integrated connection type Backplane expansion bus
Safety level Can reach category 4 conforming to EN/ISO 13849-1
Can reach PL = e conforming to EN/ISO 13849-1
Type 4 conforming to EN/IEC 61496-1
SILCL 3 conforming to IEC 62061
Quality labels CE
Number of terminal blocks 4
Local signalling 1 LED green with PWR marking for power ON
1 LED green with RUN marking for RUN (status)
1 LED red with E IN marking for internal error
1 LED red with E EX marking for external error
2 LEDs orange with ADDR marking for node address
1 LED yellow with ENC marking for encoder connection status
2 LEDs yellow with PROX marking for proximity sensors connection status
2 LEDs yellow with SH marking for speed monitoring status
Connections - terminals 1 spring clamp terminals, removable terminal block
2 spring clamp terminals, removable terminal block
Maximum input frequency 5 kHz for sensor
300 kHz for encoder HTL
Sensor type Inductive proximity sensor
Electrical connection 1 connector RJ45 conforming to EIA/TIA-568-A
Cable cross section 0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, without bezel
0.5…1 mm² - AWG 20...AWG 18 flexible cablewith cable end, with double bezel
Mounting support Omega 35 mm DIN rail conforming to EN 50022
Depth 22.5 mm
Height 99 mm
Width 114.5 mm
Net weight 0.28 kg
Environment
Standards EN/IEC 61496-1
EN/IEC 61508
IEC 62061
EN/IEC 61800-5-1
EN/ISO 13849-1
Product certifications cULus
RCM
TÜV
IP degree of protection IP20 (enclosure)
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…85 °C
Relative humidity 10…95 %
Pollution degree 2
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 61800-5
Insulation 250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
Overvoltage category II
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to EN/IEC 61000-4-2
Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to EN/IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to EN/IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to EN/IEC 61000-4-3
Vibration resistance +/-0.35 mm (f= 10…55 Hz) conforming to EN/IEC 61496-1
Shock resistance 10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to EN/IEC 61496-1
Service life 20 year(s)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 12.8 cm
Package 1 Length 16.2 cm
Package 1 Weight 238.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.668 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No