Schneider-Electric
 
XPSMCMME0000 picture- scope
XPSMCMME0000
memory card, Modicon MCM, to save configuration data and transfer to a new device
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Accessory / separate part type Memory card
Product compatibility XPSMCM
Memory usage Save and transfer configuration
Memory type SDRAM
Memory capacity 512 MB
Complementary
Accessory / separate part category Separate parts
Quantity per set 1
Depth 18 mm
Height 21.5 mm
Width 2 mm
Net weight 0.004 kg
Environment
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…85 °C
Relative humidity 10…95 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 10.0 cm
Package 1 Length 5.2 cm
Package 1 Weight 18.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 35
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 772.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No