Schneider-Electric
 
XPSMCTC16 picture- scope
XPSMCTC16
plug-in spring connector - for XPSMC16Z configurable safety controller
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Accessory / separate part designation Plug-in spring connector
Accessory / separate part type Spring connector
Accessory / separate part category Connection accessories
Product compatibility XPSMC16ZC
XPSMC16Z
XPSMC16ZP
Accessory / separate part destination Configurable safety controller
Complementary
Wire stripping length 10 mm
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.400 cm
Package 1 Width 4.700 cm
Package 1 Length 7.600 cm
Package 1 Weight 57.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.100 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months