Schneider-Electric
 
XPSMCTS32 picture- scope
XPSMCTS32
plug-in screw connector - for XPSMC32Z configurable safety controller
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Accessory / separate part designation Plug-in screw connector
Accessory / separate part type Screw connector
Accessory / separate part category Connection accessories
Product compatibility XPSMC32Z
XPSMC32ZC
XPSMC32ZP
Accessory / separate part destination Configurable safety controller
Complementary
Tightening torque 0.5…0.6 N.m
Wire stripping length 10 mm
Net weight 0.11 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 5.700 cm
Package 1 Length 7.500 cm
Package 1 Weight 114.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 12.035 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months