Schneider-Electric
 
XPSMCWIN picture- scope
XPSMCWIN
configuration s/w for safety controllers - V2.10
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Software designation XPSMCWIN
Product or component type Configuration software
Software type Configuration software
Software version V2.10 (update file for V2.20 available in Schneider web site)
User language Portuguese
Spanish
Dutch
English
Italian
French
Format CD-ROM
Operating system Windows 2000
Windows XP
Document type User manual
Complementary
Software function Configuring safety controllers XPSMC..Z.
Net weight 0.52 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 13.700 cm
Package 1 Length 16.400 cm
Package 1 Weight 105.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 735.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No