Schneider-Electric
 
XPSOT3444 picture- scope
XPSOT3444
module XPSOT - stop at top dead center with automatic overtravel - 115 V AC
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety module
Safety module name XPSOT
Safety module application Safety stop with automatic overtravel monitoring and control
Function of module Safety stop with automatic overtravel monitoring and control
Safety level Can reach PL e/category 4 conforming to ISO 13849-1
Can reach SILCL 3 conforming to IEC 62061
Safety reliability data MTTFd = 60.9 years conforming to ISO 13849-1
DC = 0...99 % conforming to ISO 13849-1
PFHd = 1.33E-8 1/h conforming to IEC 62061
[Us] rated supply voltage 115 V AC - 15...15 %
Output type Relay, 3 NO circuit(s), volt-free
Number of additional circuits 4 solid state outputs
Enclosure type Removable
Complementary
Supply frequency 50/60 Hz
Power consumption in VA 12 VA
Input protection type Internal, electronic
Breaking capacity 180 VA holding AC-15 C300 relay output
1800 VA inrush AC-15 C300 relay output
Breaking capacity 10 mA at 48 V for solid state output circuit
20 mA at 24 V for solid state output circuit
1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
[Ith] conventional free air thermal current 2.5 A
Associated fuse rating 4 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
Maximum response time on input open 20 ms
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60647-5-1, DIN VDE 0110 part 1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60647-5-1, DIN VDE 0110 part 1
Local signalling 4 LEDs
Enclosure material Polycarbonate
Number of terminal blocks 42
Connections - terminals Captive screw clamp terminals, 2 x 0.5...2 x 1.5 mm² with cable end
Captive screw clamp terminals, 2 x 2.5 mm² without cable end
Mounting support 35 mm symmetrical DIN rail
Depth 118 mm
Height 73 mm
Width 200 mm
Net weight 1.1 kg
Environment
Standards IEC 692
IEC 60947-5-1
IEC 60204-1
Product certifications CSA
UL
TÜV
IP degree of protection IP10 (terminals) conforming to IEC 60529
IP40 (enclosure) conforming to IEC 60529
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -25…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 22.5 cm
Package 1 Length 14.5 cm
Package 1 Weight 1.225 kg
Unit Type of Package 2 S03
Number of Units in Package 2 9
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.78 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 528
Contractual warranty
Warranty 18 months