Schneider-Electric
 
XPSUDN13AC picture- scope
XPSUDN13AC
safety module, Harmony XPSU, Cat 4, features 6 x XPSUAF, 24V AC or DC, spring
Schneider Electric
Characteristics
Main
Range of product Harmony Safety Automation
Product or component type Safety module
Safety module name XPSUDN
Safety module application Monitoring antivalent contacts
For emergency stop, guard and light curtain monitoring
Function of module Emergency stop button with 2 NC contacts
Guard monitoring with 1 or 2 limit switches
Monitoring 2 PNP sensors
Magnetic switch monitoring
Light curtain monitoring
RFID switch
Monitoring of electro-sensitive protection equipment (ESPE)
Proximity sensor monitoring
Safety level Can reach PL e/category 4 for normally open relay contact conforming to ISO 13849-1
Can reach SILCL 3 for normally open relay contact conforming to IEC 62061
Can reach SIL 3 for normally open relay contact conforming to IEC 61508
Can reach PL c/category 1 for normally closed relay contact conforming to ISO 13849-1
Can reach SILCL 1 for normally closed relay contact conforming to IEC 62061
Can reach SIL 1 for normally closed relay contact conforming to IEC 61508
Safety reliability data MTTFd > 30 years conforming to ISO 13849-1
Dcavg >= 99 % conforming to ISO 13849-1
PFHd = 0.88E-09 conforming to ISO 13849-1
HFT = 1 conforming to IEC 62061
PFHd = 0.88E-09 conforming to IEC 62061
SFF > 99% conforming to IEC 62061
HFT = 1 conforming to IEC 61508-1
PFHd = 0.88E-09 conforming to IEC 61508-1
SFF > 99% conforming to IEC 61508-1
Type = B conforming to IEC 61508-1
Electrical circuit type NC pair
PNP pair
Antivalent pair
OSSD pair
Connections - terminals Removable spring terminal block, 0.2...2.5 mm² solid or flexible
Removable spring terminal block, 0.25...2.5 mm² flexible with ferrule single conductor
Removable spring terminal block, 0.2...1.5 mm² solid or flexible twin conductor
Removable spring terminal block, 2 x 0.25...1 mm² flexible with ferrule without cable end, with bezel
Removable spring terminal block, 2 x 0.5...1.5 mm² flexible with ferrule with cable end, with bezel
[Us] rated supply voltage 24 V AC - 15...10 %
24 V DC - 20...20 %
Complementary
Synchronisation time between inputs 0.5 s
2 s
2.2 s
4 s
Type of start Automatic/manual/monitored
Power consumption in W 4.5 W 24 V DC
Power consumption in VA 10.5 VA 24 V AC 50/60 Hz
Input protection type Internal, electronic
Safety outputs 3 NO + 1 NC
Safety inputs 6 safety input 24 V DC 5 mA
Maximum wire resistance 500 Ohm
Input compatibility Normally closed circuit conforming to ISO 14119
XC limit switch conforming to ISO 14119
Mechanical contact conforming to ISO 14119
Normally closed circuit conforming to ISO 13850
Antivalent pair conforming to ISO 14119
OSSD pair conforming to IEC 61496-1-2
3-wire proximity sensors PNP
[Ie] rated operational current 5 A AC-1 for normally open relay contact
3 A AC-15 for normally open relay contact
5 A DC-1 for normally open relay contact
3 A DC-13 for normally open relay contact
3 A AC-1 for normally closed relay contact
1 A AC-15 for normally closed relay contact
3 A DC-1 for normally closed relay contact
1 A DC-13 for normally closed relay contact
Control outputs 7 on/off configurable pulsed output
Input/output type Semiconductor pulsed diagnostic output 24 V DC, 20 mA Z1, not safety-related
[Ith] conventional free air thermal current 16 A
Associated fuse rating 10 A gG for NO relay output circuit conforming to IEC 60947-1
4 A gG for NC relay output circuit conforming to IEC 60947-1
Minimum output current 10 mA for relay output
Minimum output voltage 12 V for relay output
Maximum response time on input open 20 ms
[Ui] rated insulation voltage 250 V (pollution degree 2) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category II conforming to IEC 60947-1
Local signalling LED (green) for power ON
LED (red) for error
LED (yellow) for start
LED (yellow) for safety status
LED (yellow) for safety input S12
LED (yellow) for safety input S13
LED (yellow) for safety input S22
LED (yellow) for safety input S23
LED (yellow) for safety input S32
LED (yellow) for safety input S33
LED (yellow) for safety input S42
LED (yellow) for safety input S43
LED (yellow) for safety input S52
LED (yellow) for safety input S53
LED (yellow) for safety input S62
LED (yellow) for safety input S73
Mounting support 35 mm symmetrical DIN rail
Depth 120 mm
Height 100 mm
Width 45 mm
Net weight 0.350 kg
Environment
Standards IEC 60947-5-1
IEC 61508-1 functional safety standard
IEC 61508-2 functional safety standard
IEC 61508-3 functional safety standard
IEC 61508-4 functional safety standard
IEC 61508-5 functional safety standard
IEC 61508-6 functional safety standard
IEC 61508-7 functional safety standard
ISO 13849-1 functional safety standard
IEC 62061 functional safety standard
Product certifications TÜV
cULus
IP degree of protection IP20 (terminals) conforming to IEC 60947-1
IP40 (housing) conforming to IEC 60947-1
IP54 (mounting area) conforming to IEC 60947-1
Ambient air temperature for operation -25…50 °C at 24 V AC
-25…55 °C at 24 V DC
Ambient air temperature for storage -25…85 °C
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 13.5 cm
Package 1 Length 15.5 cm
Package 1 Weight 417.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.183 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 152cf799-1df7-4892-81b4-4c890187f1d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 154