Schneider-Electric
 
XPSUVN11AP picture- scope
XPSUVN11AP
safety module, Harmony XPS, zero speed monitoring with time delay, 24V AC or DC, screw
Schneider Electric
Characteristics
Main
Range of product Harmony Safety Automation
Product or component type Safety module
Safety module name XPSUVN
Safety module application For zero speed detection
Function of module Monitoring 3-phase motor
Monitoring 3-phase motor with star-delta starting
Monitoring 3-phase motor with variable number of poles
Monitoring 3-phase motor with variable number of poles and star-delta starting
Monitoring dc motor
Monitoring servo motor
Monitoring 3-phase motor supplied by variable speed drive
Monitoring 3-phase motor supplied by servo drive
Controlling enegization to open of guard switch type XCSE, XCSLE, XCSLF, XCST
Safety level Can reach PL e/category 3 for normally open relay contact conforming to ISO 13849-1
Can reach SILCL 3 for normally open relay contact conforming to IEC 62061
Can reach SIL 3 for normally open relay contact conforming to IEC 61508
Safety reliability data MTTFd > 30 years conforming to ISO 13849-1
Dcavg = 98.9 % conforming to ISO 13849-1
PFHd = 2.39E-9 1/h conforming to ISO 13849-1
HFT = 1 conforming to IEC 62061
PFHd = 2.39E-9 1/h conforming to IEC 62061
SFF > 99% conforming to IEC 62061
HFT = 1 conforming to IEC 61508-1
PFHd = 2.39E-9 1/h conforming to IEC 61508-1
SFF > 99% conforming to IEC 61508-1
Type = B conforming to IEC 61508-1
Product certifications TÜV
cULus
[Us] rated supply voltage 24 V AC - 15...10 %
24 V DC - 20...20 %
Output type Relay, 1 NO circuit(s), volt-free
Number of additional circuits 2 solid state outputs
Complementary
Power consumption in W 2.0 W
Power consumption in VA 5.5 VA
Input voltage 690 V
Input detection threshold 50 mV
65 mV
85 mV
110 mV
140 mV
180 mV
230 mV
300 mV
400 mV
500 mV
Time delay 0.5 s
1 s
2 s
3 s
5 s
8 s
12 s
20 s
35 s
60 s
[Ie] rated operational current 5 A AC-1 for normally open relay contact
3 A AC-15 for normally open relay contact
5 A DC-1 for normally open relay contact
3 A DC-13 for normally open relay contact
[Ith] conventional free air thermal current 6 A for NO relay output circuit
Associated fuse rating 6 A gG for relay output conforming to IEC 60947-1
Standards IEC 60947-5-1
IEC 61508-1 functional safety standard
IEC 61508-2 functional safety standard
IEC 61508-3 functional safety standard
IEC 61508-4 functional safety standard
IEC 61508-5 functional safety standard
IEC 61508-6 functional safety standard
IEC 61508-7 functional safety standard
ISO 13849-1 functional safety standard
IEC 62061 functional safety standard
Minimum output current 10 mA for relay output
Minimum output voltage 5 V for relay output
[Ui] rated insulation voltage 690 V phase to phase (pollution degree 2) conforming to IEC 60947-1
400 V phase to earth (pollution degree 2) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category II conforming to IEC 60947-1
Local signalling LED green with power marking for power ON
LED red with error marking for error
LED yellow with state marking for status
LED yellow with L12 marking for input line comparison
LED yellow with L32 marking for input line comparison
Connections - terminals Removable screw terminal block solid or flexible cable: 0.2...2.5 mm²
Removable screw terminal block flexible with ferrule cable: 0.25...2.5 mm² single conductor
Removable screw terminal block solid or flexible cable: 0.2...1.5 mm² twin conductor
Removable screw terminal block flexible with ferrule cable: 2 x 0.25...1 mm² without cable end, with bezel
Removable screw terminal block flexible with ferrule cable: 2 x 0.5...1.5 mm² with cable end, with bezel
Mounting support 35 mm symmetrical DIN rail
Depth 120 mm
Height 100 mm
Width 22.5 mm
Net weight 0.2 kg
Environment
IP degree of protection IP20 (terminals) conforming to IEC 60529
IP40 (housing) conforming to IEC 60529
IP54 (mounting area) conforming to IEC 60529
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.9 cm
Package 1 Width 13.5 cm
Package 1 Length 15.7 cm
Package 1 Weight 259.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.857 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 152cf799-1df7-4892-81b4-4c890187f1d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 70