Schneider-Electric
 
XVBC00 picture- scope
XVBC00
Adaptor, Harmony XVB, indicating blanc, 1 2 NPT conduit adaptor for customer supplied tubing
Schneider Electric
Characteristics
Main
Range of product Harmony XVB
Accessory / separate part designation 1/2" NPT conduit adaptor for customer supplied tubing
Accessory / separate part type Adaptor
Product or component type Adaptor
Accessory / separate part category Adaptation accessories
Accessory / separate part destination Beacons and indicator banks Ø 70 mm
Complementary
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 4.0 cm
Package 1 Length 9.6 cm
Package 1 Weight 90.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.843 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No