Schneider-Electric
 
XVBC020 picture- scope
XVBC020
Support tube concealment cover, Harmony XVB, ABS, black, for XVBZ02 and XVBZ02A, for modular tower lights,
Schneider Electric
Characteristics
Main
Range of product Harmony XVB
Accessory / separate part designation Support tube concealment cover
Product or component type Support tube concealment cover
Accessory / separate part category Protection accessories
Accessory / separate part destination Support tube
Complementary
Accessory / separate part type Cover
Product compatibility XVBZ02
XVBZ02A
Material ABS (acrylonitrile butadiene-styrene)
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 62.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.563 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 124e2d7a-5b1e-45ca-b93c-220dd91b55b6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months