Schneider-Electric
 
XVBC07 picture- scope
XVBC07
Base unit for modular tower lights, Harmony XVB, plastic, black, 70mm, bottom or side cable entry
Schneider Electric
Characteristics
Main
Range of product Harmony XVB Universal
Product or component type Base unit
Component name XVBC
Material Glass reinforced polyamide: base unit
Complementary
Fixing mode Direct or tube fixing
Mounting diameter 70 mm
Product destination Banks without flash discharge tube unit
Electrical connection 1 connector for standard input
Cable entry Bottom or side entry
Assembly style Customer assembly, up to 5 units
Terminals description ISO n°1 (COM-2)PW
(COM-3)PW
(COM-1)PW
(GND)GROUND
(COM-4)PW
(COM-5)PW
Net weight 0.16 kg
Environment
Product certifications CCC
EAC
CSA C22-2 No 14
UL 508
Standards IEC 60947-5-1
Protective treatment TC
Ambient air temperature for storage -40…70 °C
NEMA degree of protection Type 4X conforming to UL (indoor)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 12 cm
Package 1 Length 10 cm
Package 1 Weight 170 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7 kg
Unit Type of Package 3 P06
Number of Units in Package 3 144
Package 3 Height 45 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 36.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 124e2d7a-5b1e-45ca-b93c-220dd91b55b6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months