Schneider-Electric
 
XVBC081 picture- scope
XVBC081
Cover, Harmony XVB, for modular tower lights, plastic, black, 70mm
Schneider Electric
Characteristics
Main
Range of product Harmony XVB
Accessory / separate part designation Top cover
Accessory / separate part type Cover
Product or component type Cover
Accessory / separate part category Protection accessories
Product compatibility XVBC5.
XVBC2.
XVBC4.
XVBC9.
XVBC3.
Accessory / separate part destination Indicator bank Ø 70 mm
Complementary
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 33.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 870.0 g
Offer Sustainability
Packaging without single use plastic No
SCIP Number 124e2d7a-5b1e-45ca-b93c-220dd91b55b6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months