Schneider-Electric
 
XVBC21A picture- scope
XVBC21A
Base unit with cover, Harmony XVB Universal, side cable entry, plastic, black, 70mm, AS-Interface connection
Schneider Electric
Characteristics
Main
Range of product Harmony XVB Universal
Product or component type Base unit with cover
Component name XVBC
Complementary
Range compatibility AS-Interface cabling system
Material Glass reinforced polyamide: base unit
Polycarbonate: cover unit
Mounting diameter 70 mm
[Us] rated supply voltage External: 19.2...30 V
AS-Interface line: 24...31.6 V
Current consumption 250 mA under load via AS-Interface line
30 mA under load external
30 mA no load
Actuator sensor interface profile [AS-i] S.7.F
Electrical connection 1 connector M12 for AS-Interface line
Cable entry Side entry
Assembly style Customer assembly, up to 5 units
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Terminals description ISO n°1 (COM-5)PW
(COM-1)PW
(COM-4)PW
(COM-3)PW
(GND)GROUND
(COM-2)PW
Net weight 0.19 kg
Environment
Product certifications AS-Interface No 25701
CSA
Standards IEC 60947-5-1
Protective treatment TC
Ambient air temperature for storage -20…70 °C
Ambient air temperature for operation -10…50 °C
Shock resistance 25 gn conforming to IEC 60068-2-27
Vibration resistance 5 gn conforming to IEC 60068-2-6
Overvoltage category Class I conforming to IEC 60536
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 4X conforming to UL 508 (indoor)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.2 cm
Package 1 Width 7.8 cm
Package 1 Length 7.8 cm
Package 1 Weight 238.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.079 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 124e2d7a-5b1e-45ca-b93c-220dd91b55b6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3
Contractual warranty
Warranty 18 months