Schneider-Electric
 
XVBZ01 picture- scope
XVBZ01
Fixing base, Harmony XVB, for modular tower lights, plastic, black, 70mm
Schneider Electric
Characteristics
Main
Range of product Harmony XVB
Accessory / separate part designation Fixing plate for use on horizontal support
Accessory / separate part type Fixing plate
Product or component type Fixing base
Accessory / separate part category Mounting and fixing accessories
Product compatibility XVBZ14
Accessory / separate part destination Beacons and indicator banks Ø 70 mm
Colour Black
Material Plastic
Complementary
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.256 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 124e2d7a-5b1e-45ca-b93c-220dd91b55b6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months