Schneider-Electric
 
XVBZ03A picture- scope
XVBZ03A
Fixing base, Harmony XVB, for modular tower lights, plastic, 70mm, 380mm aluminium support tube + black fixing plate
Schneider Electric
Characteristics
Main
Range of product Harmony XVB
Accessory / separate part designation Fixing base
Product or component type Fixing base
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Beacons and indicator banks Ø 70 mm
Complementary
Accessory / separate part type Fixing base
Product compatibility XVBC.
XVBL.
Kit composition Ø 25 mm aluminium support tube
Black plastic fixing plate
Height under base unit 380 mm
Colour Aluminium
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.0 cm
Package 1 Length 42.5 cm
Package 1 Weight 178.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.71 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 124e2d7a-5b1e-45ca-b93c-220dd91b55b6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months