Schneider-Electric
 
XVBZ04 picture- scope
XVBZ04
Fixing base, Harmony XVB, for modular tower lights, plastic, 70mm, 780mm black aluminium support tube + black fixing plate
Schneider Electric
Characteristics
Main
Range of product Harmony XVB
Accessory / separate part designation Fixing base
Product or component type Fixing base
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Beacons and indicator banks Ø 70 mm
Complementary
Accessory / separate part type Fixing base
Product compatibility XVBC.
XVBL.
Kit composition Black plastic fixing plate
Ø 25 mm aluminium support tube
Height under base unit 780 mm
Colour Black aluminium
Net weight 0.325 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 8.000 cm
Package 1 Length 83.000 cm
Package 1 Weight 322.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 28.100 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 124e2d7a-5b1e-45ca-b93c-220dd91b55b6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4
Contractual warranty
Warranty 18 months