Schneider-Electric
 
XVC4B1K picture- scope
XVC4B1K
Monolithic precabled tower light, Harmony XVC, plastic, red, 40mm, base mounting, steady, IP54, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC4
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 1 illuminated unit
Sound signalling Without
Mounting diameter 40 mm
Component name XVC
Device short name XVC
Light source LED steady red
Supply circuit type AC/DC
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94HB): top cover
Mounting location On base
Product mounting On base
[Us] rated supply voltage 24 V
[Us] rated supply voltage 24 V
Cable cross section 0.33 mm²
AWG gauge AWG 22
Cable length 500 mm
Marking CE
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 25 mA
Flashing frequency 1 Hz
Net weight 0.1 kg
Height 100.5 mm
Environment
Standards IEC 61000-6-2
IEC 61000-6-3
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class II conforming to IEC 61140
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP54 flat surface installation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.300 cm
Package 1 Width 7.400 cm
Package 1 Length 46.500 cm
Package 1 Weight 245.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.192 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months