Schneider-Electric
 
XVC4B3 picture- scope
XVC4B3
Monolithic precabled tower light, Harmony XVC, plastic, red orange green, 40mm, tube mounting, steady, IP23, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC4
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 3 illuminated units
Sound signalling Without
Mounting diameter 40 mm
Component name XVC
Device short name XVC
Light source LED steady red
LED steady orange
LED steady green
Supply circuit type AC/DC
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94HB): top cover
SGP (chromium-plated): support tube
Mounting location On support tube, 17 mm
Product mounting On support tube, 17 mm
[Us] rated supply voltage 24 V
[Us] rated supply voltage 24 V
Cable cross section 0.33 mm²
AWG gauge AWG 22
Cable length 600 mm
Marking CE
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 75 mA
Flashing frequency 1 Hz
Net weight 0.54 kg
Height 473.5 mm
Environment
Standards EN/IEC 61000-6-3
EN/IEC 61000-6-2
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class I conforming to EN/IEC 61140
Overvoltage category Class I conforming to EN/IEC 61140
IP degree of protection IP23 vertical surface installation conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.800 cm
Package 1 Width 6.800 cm
Package 1 Length 75.200 cm
Package 1 Weight 758.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.500 cm
Package 2 Width 37.000 cm
Package 2 Length 77.500 cm
Package 2 Weight 8.684 kg
Unit Type of Package 3 P06
Number of Units in Package 3 20
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 25.368 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 61
Contractual warranty
Warranty 18 months