Schneider-Electric
 
XVC6B15SK picture- scope
XVC6B15SK
Monolithic pre wired tower light, Harmony XVC, plastic, red, 60mm, base mounting, steady or flashing, buzzer, IP54, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC6
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 1 illuminated unit
Sound signalling Buzzer
Mounting diameter 60 mm
Component name XVC
Light source LED steady or flashing red
[Us] rated supply voltage 24 V
Supply circuit type AC/DC
Noise level 70…85 dB (continuous or intermittent tone) at 1 m
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94HB): top cover
Product mounting On base
Cable cross section 0.33 mm²
AWG gauge AWG 22
Cable length 850 mm
Marking CE
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 65 mA
Fundamental frequency 2.23 kHz
Flashing frequency 1 Hz
Net weight 0.2 kg
Height 120.8 mm
Environment
Standards EN/IEC 61000-6-2
EN/IEC 61000-6-4
EN/IEC 61000-6-3
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class II conforming to EN/IEC 61140
IP degree of protection IP54 flat surface installation conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.64 cm
Package 1 Width 8.64 cm
Package 1 Length 50.8 cm
Package 1 Weight 0.44 kg
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 6.42 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 27
Contractual warranty
Warranty 18 months