Schneider-Electric
 
XVC6B25SK picture- scope
XVC6B25SK
Complete pre wired monolithic tower light, Harmony XVC, plastic, red orange, 60mm, base mounting, steady or flashing, with buzzer 70...85 dB,24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC6
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 2 illuminated units
Sound signalling Buzzer
Mounting diameter 60 mm
Component name XVC
Light source LED steady or flashing red
LED steady or flashing orange
[Us] rated supply voltage 24 V
Supply circuit type AC/DC
Noise level 70…85 dB (continuous or intermittent tone) at 1 m
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94HB): top cover
Product mounting On base
Cable cross section 0.33 mm²
AWG gauge AWG 22
Cable length 850 mm
Marking CE
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 90 mA
Fundamental frequency 2.23 kHz
Flashing frequency 1 Hz
Net weight 0.25 kg
Height 160.8 mm
Environment
Standards IEC 61000-6-4
IEC 61000-6-3
IEC 61000-6-2
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP54 flat surface installation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 8.8 cm
Package 1 Length 50.2 cm
Package 1 Weight 480.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.109 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months