Schneider-Electric
 
XVCZ02 picture- scope
XVCZ02
Fixing plate, Harmony XVC, metal, for tube mounting 100mm
Schneider Electric
Characteristics
Main
Range of product Harmony XVC6
Accessory / separate part designation Metal fixing plate
Accessory / separate part type Fixing plate
Product or component type Fixing plate
Accessory / separate part category Mounting and fixing accessories
Product compatibility XVC6B4
XVC6B1
XVC6B3
XVC6B55S
XVC6B35S
XVC6B5
XVC6B2
XVC6B45S
XVC6B25S
XVC6B15S
Accessory / separate part destination Complete pre-wired monolithic tower light
Product specific application For support tube mounting
Complementary
Diameter 100 mm
Height 30 mm
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.4 cm
Package 1 Width 11.4 cm
Package 1 Length 11.4 cm
Package 1 Weight 196 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.101 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months