Schneider-Electric
 
XVCZ12 picture- scope
XVCZ12
Harmony XVC, Fixing plate, metal, for tube mounting Ø84
Schneider Electric
Characteristics
Main
Range of product Harmony XVC6
Accessory / separate part designation Metal fixing plate
Accessory / separate part type Fixing plate
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Complete pre-wired monolithic tower light
Product specific application Base mounting
Complementary
Diameter 84 mm
Height 21.6 mm
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.11 cm
Package 1 Width 8.89 cm
Package 1 Length 8.89 cm
Package 1 Weight 0.11 kg
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.738 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months