Schneider-Electric
 
XVCZ32 picture- scope
XVCZ32
Wall mount bracket, Harmony XVC, metal, for XVC1 with tube mounting
Schneider Electric
Characteristics
Main
Range of product Harmony XVC6
Accessory / separate part designation Mounting bracket
Accessory / separate part type Fixing bracket
Product or component type Wall mount bracket
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Complete pre-wired monolithic tower light
Product specific application For support tube mounting
Complementary
Height 82 mm
Net weight 0.13 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 9 cm
Package 1 Length 7 cm
Package 1 Weight 16 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.8 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 1600
Package 3 Height 70 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 319.8 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months