Schneider-Electric
 
XVDLS6B5 picture- scope
XVDLS6B5
Complete miniature beacon, Harmony XVDLS, Monolithic tower light, plastic, orange, 45mm, flashing, integral flash discharge tube 1 joule, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVD Optimum
Product or component type Complete miniature beacon
Beacon or indicator bank unit type Base unit direct fixing
Illuminated unit
Signalling type Flashing
Mounting diameter 45 mm
Component name XVDLS
Material Glass reinforced polyamide: base unit
Polycarbonate: illuminated unit
Light source Integral flash discharge tube, orange
Bulb type Flash discharge tube
[Us] rated supply voltage 24 V AC/DC
Complementary
Connections - terminals Screw clamp terminals, <= 1 x 1.5 mm² with cable end
Cable entry 1 entry tapped for Pg 7
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
Current consumption < 145 mA DC
< 90 mA AC
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Flash energy 1 J
CAD overall width 45 mm
CAD overall height 104 mm
CAD overall depth 45 mm
Terminals description ISO n°1 (GND)GROUND
(COM-1)PW
Net weight 0.085 kg
Environment
Product certifications CSA
UL
Standards IEC 60947-5-1
Protective treatment TC
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -40…70 °C
Electrical shock protection class Class II conforming to IEC 60536
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.400 cm
Package 1 Width 5.800 cm
Package 1 Length 11.200 cm
Package 1 Weight 104.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.450 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B1fa9210-ac8b-4f50-99b9-8619002de3ef
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 13
Contractual warranty
Warranty 18 months