Schneider-Electric
 
XVGU3SHAV picture- scope
XVGU3SHAV
Pre assembled USB programmable tower lights, Harmony XVGU, multi color, 60mm, steady flashing LED, buzzer
Schneider Electric
Characteristics
Main
Range of product Harmony XVGU
Product or component type USB configurable monolithic tower light
Beacon or indicator bank unit type 3 illuminated units
Sound signalling Buzzer
Mounting diameter 60 mm
Component name XVGU
Light source LED steady or flashing multi-colour
Indicator bank base type Base with integrated buzzer
Noise level 85 dB (2 tone buzzer) at 1 m
Complementary
Material PC: globe
Device mounting Tube mounting with fixing plate
Light block color Clear/clear/clear
[Us] rated supply voltage 5 V DC
Connector type USB type A female
Current consumption 400 mA
Sound frequency 3800 Hz
2700 Hz
Power consumption in W 2 W
Flashing frequency 2 Hz with flashing LED unit
1 Hz with flashing LED unit
Product compatibility Vijeo Designer 4.6 indoor use only
HMIGTO
XBTGT....
XBTGK....
XBTGC1.
XBTGC2.
XBTGH
Net weight 0.3 kg
Environment
Standards IEC 61000-6-2
IEC 61000-6-4
Product certifications GOST
CE
UL 508
cUL
RCM
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation 0…55 °C
Electrical shock protection class Class I
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 13.000 cm
Package 1 Length 41.500 cm
Package 1 Weight 486.000 g
Unit Type of Package 2 S06
Number of Units in Package 2 30
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 26.320 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6797f094-b2bf-48a4-981a-58794615fad0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 21
Contractual warranty
Warranty 18 months