Schneider-Electric
 
XVMB2R5A5GSB picture- scope
XVMB2R5A5GSB
Pre assembled and pre cabled indicator bank, Harmony XVM, without buzzer + 3 illuminated units, Ø 45 mm, 24VAC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVM
Product or component type Pre-assembled and pre-cabled indicator bank
Beacon or indicator bank unit type 3 illuminated units
Component name XVM
Light source Orange super bright LED with BA 15d base flashing signalling
Red super bright LED with BA 15d base flashing signalling
Green super bright LED with BA 15d base steady signalling
Light block color Green/red (flashing)/orange (flashing)
[Us] rated supply voltage 24 V AC/DC
Indicator bank base type Base without buzzer
Mounting mode Vertical
Complementary
Kit composition Aluminium support tube
Base unit
Cover
Plastic fixing plate
Mounting diameter 45 mm
Connections - terminals Flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22)
Marking CE
Mounting support Aluminium tube
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
Nominal voltage limit 0.85...1.1 Un conforming to IEC 60947-5-1
Current consumption 45 mA on flashing LED unit
43 mA on steady LED unit
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Flashing frequency 1 Hz with flashing LED unit
Net weight 0.443 kg
Environment
IP degree of protection IP42 vertical position conforming to IEC 60529
Product certifications CCC
Standards IEC 60947-1
IEC 60947-5-1
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…50 °C
Overvoltage category Class I conforming to IEC 60947-1
Class I conforming to IEC 60947-5-1
Class I conforming to IEC 61140
Protective treatment TC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 8.5 cm
Package 1 Length 54.0 cm
Package 1 Weight 585.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.37 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6797f094-b2bf-48a4-981a-58794615fad0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months