Schneider-Electric
 
XVMC21 picture- scope
XVMC21
Base mounting unit with cover, Harmony XVM, plastic, white, 45mm, without buzzer
Schneider Electric
Characteristics
Main
Range of product Harmony XVM
Product or component type Base unit with cover
Kit composition Cover
Base unit
Component name XVM
Indicator bank base type Base without buzzer
Complementary
Mounting diameter 45 mm
Housing colour White
Connections - terminals Screw terminals, 1 x 0.325...1 x 1.5 mm²
Marking CE
Net weight 0.055 kg
Environment
Standards EN/IEC 60947-5-1
EN/IEC 60947-1
Product certifications CCC
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class I aluminium tube mounting conforming to IEC 60947-1
Class I aluminium tube mounting conforming to IEC 60947-5-1
Class I aluminium tube mounting conforming to IEC 61140
IP degree of protection IP40 any position except vertical position conforming to IEC 60529
IP42 vertical position conforming to IEC 60529
Protective treatment TC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 6.300 cm
Package 1 Length 9.700 cm
Package 1 Weight 61.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 21
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.556 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6797f094-b2bf-48a4-981a-58794615fad0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months