Schneider-Electric
 
XVMC29B picture- scope
XVMC29B
Base mounting unit with cover, Harmony XVM, plastic, white, 45mm, buzzer, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVM
Product or component type Base unit with cover
Kit composition Base unit
Cover
Component name XVM
Indicator bank base type Base with integrated buzzer
[Us] rated supply voltage 24 V
Complementary
Mounting diameter 45 mm
Signalling type Continuous or intermittent buzzer
Supply circuit type AC/DC
Housing colour White
Connections - terminals Screw terminals, 1 x 0.325...1 x 1.5 mm²
Marking CE
Current consumption < 15 mA
Fundamental frequency 4 kHz
Net weight 0.065 kg
Environment
Noise level 0…80 dB at 1 m
Standards EN/IEC 60947-5-1
EN/IEC 60947-1
Product certifications CCC
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class I aluminium tube mounting conforming to IEC 60947-1
Class I aluminium tube mounting conforming to IEC 60947-5-1
Class I aluminium tube mounting conforming to IEC 61140
IP degree of protection IP40 any position except vertical position conforming to IEC 60529
IP42 vertical position conforming to IEC 60529
Protective treatment TC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 9.500 cm
Package 1 Length 9.900 cm
Package 1 Weight 72.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 21
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.782 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6797f094-b2bf-48a4-981a-58794615fad0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 31
Contractual warranty
Warranty 18 months