Schneider-Electric
 
XVMC34 picture- scope
XVMC34
Indicator bank, Harmony XVM, Illuminated unit for modular tower lights, plastic, red, 45mm, for bulb BA 15d, 230V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVM
Product or component type Indicator bank
Beacon or indicator bank unit type Illuminated unit
Component name XVM
Light source Bulb not included, red
Bulb type Incandescent with BA 15d base
Super bright LED
Flash discharge tube
[Us] rated supply voltage <= 230 V AC/DC
Complementary
Mounting diameter 45 mm
Assembly style Customer assembly
Maximum power dissipation in W 5 W
Connections - terminals Screw terminals, 1 x 0.325...1 x 1.5 mm²
Marking CE
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
Nominal voltage limit 0.85...1.1 Un conforming to IEC 60947-5-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Luminance 650 cd/m²
CAD overall width 47 mm
CAD overall height 65 mm
CAD overall depth 47 mm
Net weight 0.04 kg
Environment
Product certifications CCC
Standards IEC 60947-1
IEC 60947-5-1
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…50 °C
IP degree of protection IP40 any position except vertical position conforming to IEC 60529
IP42 vertical position conforming to IEC 60529
Electrical shock protection class Class I aluminium tube mounting conforming to IEC 60947-1
Class I aluminium tube mounting conforming to IEC 60947-5-1
Class I aluminium tube mounting conforming to IEC 61140
Class II base mounting conforming to IEC 60947-1
Class II base mounting conforming to IEC 60947-5-1
Class II base mounting conforming to IEC 61140
Protective treatment TC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.100 cm
Package 1 Width 7.200 cm
Package 1 Length 12.900 cm
Package 1 Weight 45.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.436 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6797f094-b2bf-48a4-981a-58794615fad0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 51
Contractual warranty
Warranty 18 months